IESNA:LM-63-2002
[TEST]P953585
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22080
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2418.9 2642 2884.6 3142.3 3365.4 3552.3 3693.9 3776.8 3790.4 3749.7
3707.5 3704.5 3730.1 3785.9 3917 4244 5056.4 6275.6 7362.2 8197.2
8839.2 9445.1 9992.1 10506.1 10851.2 10353.8 8381 5862.7 4054.1 2726.4
1149.9 364.7 173.3 75.4 24.1 0 0
2418.9 2646.5 2902.7 3151.4 3375.9 3562.8 3713.5 3796.4 3808.5 3772.3
3725.6 3724.1 3743.7 3800.9 3935.1 4191.3 4890.6 6079.7 7291.4 8156.5
8824.1 9496.3 10010.2 10513.6 10885.9 10564.8 8738.2 6239.4 4248.5 2827.3
1223.8 396.4 202 88.9 31.6 0 0
2418.9 2643.5 2892.1 3131.8 3345.8 3523.6 3660.8 3746.7 3755.7 3724.1
3689.4 3683.4 3704.5 3761.7 3889.8 4129.5 4697.7 5769.2 6974.9 7912.3
8605.6 9335 10026.8 10661.3 11197.8 11351.5 10121.7 7876.2 5314.1 3451.3
1597.5 630 354.2 195.9 90.4 30.1 0
2418.9 2625.4 2856 3085.1 3278 3442.2 3573.4 3641.2 3663.8 3650.2
3624.6 3621.6 3639.7 3666.8 3742.2 3894.4 4153.6 4750.4 5769.2 6938.7
7978.6 8944.7 9930.3 10858.7 11746.4 12439.7 12908.4 12946.1 12135.2 9627.4
5410.5 1936.6 777.7 416 191.4 43.7 0
2418.9 2595.2 2798.7 3008.2 3190.6 3345.8 3469.4 3552.3 3589.9 3599
3597.5 3606.5 3632.1 3656.2 3704.5 3814.5 4007.4 4298.3 4842.3 5761.7
6962.8 8245.4 9535.5 10878.3 11986 13032 14058.3 15205.2 16098.9 15441.8
12216.6 6729.2 2648 1184.6 500.4 51.2 0
2418.9 2578.7 2758 2938.9 3104.6 3256.9 3380.4 3476.9 3529.7 3567.3
3594.5 3638.2 3704.5 3757.2 3807 3885.3 4052.6 4320.9 4730.8 5232.7
5972.7 6941.7 8045 9229.5 10451.8 11806.7 13319.8 15096.7 17544.3 18998.6
17381.5 13065.1 7106 2535 630 36.2 0
2418.9 2569.6 2746 2928.3 3089.6 3241.8 3372.9 3467.9 3525.1 3561.3
3599 3642.7 3706 3761.7 3820.5 3907.9 4070.7 4334.4 4747.4 5279.4
5989.3 6938.7 8016.3 9176.8 10423.2 11793.1 13339.4 15209.8 17541.2 18911.2
17144.9 12815 7071.4 2586.2 622.4 40.7 0
2418.9 2539.5 2684.2 2842.4 2994.6 3142.3 3274.9 3386.5 3466.4 3528.1
3592.9 3671.3 3757.2 3829.6 3900.4 4001.4 4164.1 4415.8 4789.6 5299
5947.1 6739.8 7690.8 8786.4 10025.3 11419.4 12941.6 14585.8 16605.3 18148.6
16038.7 10016.3 4543.9 1546.3 367.7 31.6 0
2418.9 2519.9 2628.4 2753.5 2889.1 3026.3 3161.9 3281 3389.5 3484.4
3583.9 3678.9 3769.3 3849.2 3939.6 4070.7 4259.1 4550 4987 5583.8
6373.6 7315.5 8408.2 9601.8 10816.5 12094.6 13407.2 14801.3 16187.9 16655.1
14798.3 9918.3 4266.6 1279.5 515.4 143.2 0
2418.9 2485.2 2563.6 2654 2767.1 2890.6 3011.2 3136.3 3250.8 3366.9
3484.4 3591.4 3681.9 3778.3 3880.8 4002.9 4192.8 4497.2 4967.4 5653.2
6545.4 7574.7 8676.4 9793.2 10905.4 12022.2 13172.1 14273.8 14775.7 13818.7
10881.3 5458.8 1474 559.1 304.4 84.4 0
2418.9 2449.1 2488.2 2551.5 2635.9 2727.9 2837.9 2944.9 3060.9 3169.5
3296 3418.1 3538.7 3665.3 3796.4 3953.1 4168.7 4503.2 5006.6 5758.7
6745.8 7916.8 9047.2 10020.8 10863.2 11660.5 12308.6 12462.3 11678.6 9541.5
5953.1 2176.3 437.1 134.1 46.7 16.6 0
2418.9 2431 2447.5 2495.8 2565.1 2642 2733.9 2828.8 2931.3 3041.3
3158.9 3279.5 3412.1 3547.7 3698.4 3879.3 4115.9 4464.1 4952.4 5621.5
6518.2 7558.2 8512.2 9106 9378.7 9428.5 9226.5 8587.5 7416.5 5686.3
3347.3 1139.4 259.2 73.8 21.1 9 0
2418.9 2406.9 2408.4 2434 2480.7 2538 2607.3 2681.1 2755 2824.3
2901.2 2972 3054.9 3134.8 3222.2 3327.7 3482.9 3727.1 4112.9 4675.1
5397 6129.4 6634.3 6705.1 6301.2 5550.7 4477.6 3143.8 1792 819.9
351.2 132.6 49.7 19.6 9 1.5 0
2418.9 2364.7 2333 2314.9 2299.8 2272.7 2226 2152.2 2054.2 1938.1
1805.5 1665.4 1525.2 1400.1 1303.6 1232.8 1181.6 1162 1263 1496.6
1755.8 1968.3 1956.2 1612.6 1130.3 753.6 521.5 363.2 242.6 150.7
94.9 60.3 30.1 12.1 3 0 0
2418.9 2325.5 2253.1 2162.7 2033.1 1871.8 1681.9 1469.4 1243.4 1021.8
860.6 776.2 758.1 765.6 791.2 813.8 831.9 833.4 813.8 773.1
727.9 682.7 634.5 581.7 512.4 426.5 333.1 239.6 179.3 131.1
84.4 49.7 19.6 7.5 3 0 0
2418.9 2290.8 2161.2 1987.9 1749.8 1489 1216.2 975.1 836.4 789.7
765.6 744.5 727.9 711.4 702.3 696.3 688.7 672.2 636 583.3
530.5 477.8 426.5 367.7 309 257.7 220 186.9 147.7 101
51.2 25.6 12.1 4.5 0 0 0
2418.9 2256.1 2073.8 1796.5 1489 1177.1 931.4 838 810.8 788.2
765.6 743 720.4 697.8 664.6 627 583.3 532 476.2 422
370.7 325.5 289.4 260.7 233.6 208 180.9 143.2 98 66.3
43.7 24.1 10.5 4.5 0 0 0
2418.9 2235 1986.4 1662.3 1297.6 990.2 865.1 839.5 815.3 789.7
768.6 743 715.9 682.7 640.5 587.8 530.5 471.7 409.9 349.6
299.9 268.3 245.7 224.6 202 179.3 153.7 122.1 96.5 76.9
55.8 36.2 12.1 1.5 0 0 0
2418.9 2204.9 1902 1517.7 1140.9 917.8 868.1 844 819.9 794.2
771.6 747.5 718.9 679.7 627 571.2 503.4 435.6 361.7 309
274.3 253.2 236.6 218.5 198.9 174.8 144.7 119.1 99.5 78.4
57.3 36.2 10.5 0 0 0 0
2418.9 2201.9 1874.8 1461.9 1080.6 908.8 877.1 851.5 825.9 801.8
777.7 750.5 721.9 679.7 628.5 560.6 483.8 406.9 343.6 295.4
265.3 245.7 227.6 208 185.4 156.7 125.1 104 84.4 64.8
43.7 24.1 6 0 0 0 0
2418.9 2201.9 1855.3 1431.8 1055 908.8 883.2 857.5 828.9 801.8
777.7 752 723.4 685.7 637.5 571.2 489.8 408.4 339.1 287.9
257.7 239.6 221.5 200.4 174.8 138.7 107 88.9 72.3 54.3
34.7 13.6 1.5 0 0 0 0
2418.9 2209.4 1864.3 1436.3 1055 908.8 883.2 857.5 830.4 804.8
779.2 753.6 726.4 690.3 642 568.2 486.8 402.4 333.1 283.3
256.2 238.1 218.5 198.9 171.8 129.6 101 84.4 66.3 48.2
30.1 10.5 0 0 0 0 0
